代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
CRT/CRST-P/PK/PB/PL/PLLB - Swivel castor with total lock
Bill of material
CRT 175 PK
ORDERNO
Article-number
CRT 175 PK
WDAB
Wheel-Ø A x width B
175x50 mm
LC
Load capacity
300 kg
H
Overall height H
216 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
168 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
预览
询价
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

产品供应商所在地
选择一个国家/地区查看当地办事处